Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL061404 |
| Complete connector | Yes |
| End size 1 | 8LL |
| End type 1 | 24 deg. tube port LL duty |
| End type 2 | Male pipe (NPT) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 9.0 |
| Hex size 2 MM | 12.0 |
| Item type | Male stud connector |
| Model Code 1 | S-WEV 6 LLRK-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | S-GEV … RK |
| Sub brand | Waltech |
| Thread size 1 | M12x1 |
| Thread size 2 | 1/8 NPT |
| Tube outside diameter 1 MM | 6.0 |
| Tube outside diameter 2 MM | 6.0 |
| Working pressure bar | 100 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
