Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL061539 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Item type | Other |
| Model Code 1 | MD 22 L/20 S A4GS |
| Product material | Carbon steel |
| Product serial name | MD … |
| Sub brand | Waltech |