Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL061763 |
| Complete connector | No |
| End size 1 | 25S |
| End size 2 | 25S |
| End type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | 24 deg. DKO swivel heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 46.000 |
| Hex size 2 MM | 46.000 |
| Item type | Adjustable connector |
| Model Code 1 | SNV 25 S A4GS |
| Product material | Carbon steel |
| Product serial name | SNV … |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Thread size 2 | M36x2 |
| Tube outside diameter 1 MM | 25.0 |
| Tube outside diameter 2 MM | 25.0 |
| Working pressure bar | 420 |
