Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 12L | 12L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 2 | MALE ISO 9974-3 TYPE B (L) | Male ISO 9974-3 type B (L) |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 IN | 0.740 | |
| Hex size 2 MM | 22.000 | |
| Item type | MALE STUD CONNECTOR | Male stud connector |
| Model Code 1 | GES 12 L/M14X1,5 A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | GES … M | GES … M |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M18X1.5 | M18x1.5 |
| Thread size 2 | M16X1.5 | M16x1.5 |
| Tube outside diameter 1 IN | 0.270 | |
| Tube outside diameter 2 IN | 0.470 | |
| Working pressure bar | 250 | |
| Working temperature max C | 120 | |
| Working temperature min C | -40 |