Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 38S | 38S |
| End size 2 | 38S | 38S |
| End type 1 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| End type 2 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 60.000 | |
| Hex size 2 MM | 17.000 | |
| Item type | HIGH-PRESSURE BALL VALVE | High-pressure ball valve |
| Model Code 1 | KHS 38 S/NW32 A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | KHS … | KHS … |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M52X2 | M52x2 |
| Thread size 2 | M52X2 | M52x2 |
| Tube outside diameter 1 MM | 38.0 | |
| Tube outside diameter 2 MM | 38.0 | |
| Working pressure bar | 315 | |
| Working temperature max C | 100 | |
| Working temperature min C | -20 |
