Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 12S | 12S |
| End size 2 | 12S | 12S |
| End type 1 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| End type 2 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| Finish plating | PHOSPHATE COATING | Phosphate coating |
| Item type | WELDABLE CONNECTOR | Weldable connector |
| Model Code 1 | ESS 12 S-1.4571 | |
| Product material | 316TI STAINLESS STEEL | 316Ti Stainless steel |
| Product serial name | ESS … | ESS … |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M20X1.5 | M20x1.5 |
| Thread size 2 | M20X1.5 | M20x1.5 |
| Tube outside diameter 1 MM | 12.000 | |
| Tube outside diameter 2 MM | 12.000 | |
| Working pressure bar | 630.00 |
