Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 38S | 38S |
| End type 1 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| End type 2 | MALE 1179-4 BSPP TYPE B (S) | Male 1179-4 BSPP type B (S) |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 IN | 2.160 | |
| Hex size 2 MM | 60.000 | |
| Item type | MALE STUD CONNECTOR | Male stud connector |
| Model Code 1 | GES 38 S/R1 1/4 FO.A-60 A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | GES … R-FO.A | GES … R-FO.A |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M52X2 | M52x2 |
| Thread size 2 | G 1 1/2 | G 1 1/2 |
| Tube outside diameter 1 IN | 1.180 | |
| Tube outside diameter 2 IN | 1.490 | |
| Working pressure bar | 315.00 | |
| Working temperature max C | 120 | |
| Working temperature min C | -40 |