Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | TEE | Tee |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 3 | 8L | 8L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 2 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 3 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 22.000 | |
| Hex size 2 MM | 9.000 | |
| Item type | HIGH-PRESSURE BALL VALVE | High-pressure ball valve |
| Model Code 1 | KH3KS 8 L/NW6-L A4GS 3072409 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | KH3KS … | KH3KS … |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M14X1.5 | M14x1.5 |
| Thread size 2 | M14X1.5 | M14x1.5 |
| Thread size 3 | M14X1.5 | M14x1.5 |
| Tube outside diameter 1 MM | 8.000 | |
| Tube outside diameter 2 MM | 8.000 | |
| Working pressure bar | 400.00 | |
| Working temperature max C | 100 | |
| Working temperature min C | -20 |
