Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | TEE | Tee |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 50.000 | |
| Hex size 2 MM | 19.000 | |
| Item type | HIGH-PRESSURE BALL VALVE | High-pressure ball valve |
| Model Code 1 | KH3S-R1/NW25-T A4GS 3072536 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | KH3S-R … | KH3S-R … |
| Sub brand | WALTECH | Waltech |
| Working pressure bar | 315.00 | |
| Working temperature max C | 100 | |
| Working temperature min C | -20 |
