Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 10L | 10L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 2 | MALE ISO 9974-3 TYPE B (L) | Male ISO 9974-3 type B (L) |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 22.000 | |
| Item type | MALE STUD CONNECTOR | Male stud connector |
| Model Code 1 | GES 10 L/M16X1,5K A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | GES … M | GES … M |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M16X1.5 | M16x1.5 |
| Thread size 2 | M14X1.5 | M14x1.5 |
| Tube outside diameter 1 MM | 10.0 | |
| Tube outside diameter 2 MM | 10.0 | |
| Working pressure bar | 400 | |
| Working temperature max C | 120 | |
| Working temperature min C | -40 |
