Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 25S | 25S |
| End size 2 | 20S | 20S |
| End type 1 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| End type 2 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 MM | 46.000 | |
| Hex size 2 MM | 36.000 | |
| Item type | TUBE TO TUBE CONNECTOR | Tube to tube connector |
| Model Code 1 | GS 25/20 S A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | GS … / … | GS … / … |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M36X2 | M36x2 |
| Thread size 2 | M30X2 | M30x2 |
| Tube outside diameter 1 MM | 25.000 | |
| Tube outside diameter 2 MM | 20.000 | |
| Working pressure bar | 420.00 |
