Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | ELBOW 90 DEGREE | Elbow 90 degree |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 35L | 35L |
| End size 2 | 35L | 35L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 2 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Item type | BULKHEAD TUBE CONNECTOR | Bulkhead tube connector |
| Model Code 1 | WSS 35 L A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | WSS … | WSS … |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M45X2 | M45x2 |
| Thread size 2 | M45X2 | M45x2 |
