Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 20S | 20S |
| End type 1 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Item type | FLANGE FITTING | Flange fitting |
| Model Code 1 | GFS 20 S-55-0 A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | GFS … | GFS … |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M30X2 | M30x2 |