Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL063647Z |
| Finish plating | Guardian seal |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Hex size 2 IN | 1.417 |
| Hex size 2 MM | 36.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Sub brand | Waltech |
| Thread sealant | No |
| Thread size 1 | M26x1.5 |
| Thread size 2 | M30x2 |
| Tube outside diameter 1 IN | 0.866 |
| Tube outside diameter 1 MM | 22.000 |
| Tube outside diameter 2 IN | 0.866 |
| Tube outside diameter 2 MM | 22.000 |
| Working pressure BAR | 250.00 |
| Working pressure PSI | 3625.95 |
| Working temp max C | 120 |
| Working temp max F | 248 |
| Working temp min C | -40 |
| Working temp min F | -40 |