Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL063657 |
| Complete connector | No |
| End size 2 | 20S |
| End type 1 | Male ISO 9974-2 type E (S) |
| End type 2 | 24 deg. DKO swivel heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 32.0 |
| Hex size 2 MM | 36.0 |
| Item type | Adjustable connector |
| Model Code 1 | EGESD 20 SM-WD A4GS |
| Product material | Carbon steel |
| Product serial name | EGESD … M-WD |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M27x2 |
| Thread size 2 | M30x2 |
| Tube outside diameter 1 MM | 20.0 |
| Tube outside diameter 2 MM | 20.0 |
| Working pressure bar | 420 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
