Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL063737 |
| Complete connector | Yes |
| End size 1 | 6LL |
| End type 1 | 24 deg. tube port LL duty |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.350 |
| Hex size 2 IN | 0.472 |
| Item type | Male stud connector |
| Model Code 1 | S-WEV 6 LL/M8X1K A4GS |
| Product material | Carbon steel |
| Product serial name | S-WEV … MK |
| Sub brand | Waltech |
| Thread size 1 | M10x1 |
| Tube outside diameter 1 IN | 0.230 |
| Tube outside diameter 2 IN | 0.130 |
| Working pressure bar | 100 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
