Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 6LL | 6LL |
| End type 1 | 24 DEG. TUBE PORT LL DUTY | 24 deg. tube port LL duty |
| End type 2 | MALE ISO 9974-3 TYPE B (L) | Male ISO 9974-3 type B (L) |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 IN | 0.430 | |
| Hex size 2 MM | 12.000 | |
| Item type | MALE STUD CONNECTOR | Male stud connector |
| Model Code 1 | GES 6 LL/M8X1K A2GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | GES … MK | GES … MK |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M10X1 | M10x1 |
| Thread size 2 | M10X1 | M10x1 |
| Tube outside diameter 1 IN | 0.130 | |
| Tube outside diameter 2 IN | 0.230 | |
| Working pressure bar | 100.00 | |
| Working temperature max C | 120 | |
| Working temperature min C | -40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
