Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL063773-K |
| Complete connector | No |
| End size 1 | 12L |
| End size 2 | 12L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 17.0 |
| Hex size 2 MM | 24.0 |
| Item type | Bulkhead tube connector |
| Model Code 1 | WSS 12 L A4GS M.SECHSKANTM |
| Product material | Carbon steel |
| Product serial name | WSS … |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Thread size 2 | M18x1.5 |
| Tube outside diameter 1 MM | 12.0 |
| Tube outside diameter 2 MM | 12.0 |
| Working pressure bar | 400 |
