Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL063781 |
| Complete connector | No |
| End size 1 | 10S |
| End size 2 | 10S |
| End type 1 | 24 deg. tube port heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 24.0 |
| Hex size 2 MM | 17.0 |
| Item type | Bulkhead tube connector |
| Model Code 1 | WSS 10 S A4GS M.SECHSKANTM |
| Product material | Carbon steel |
| Product serial name | WSS … |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Thread size 2 | M18x1.5 |
| Tube outside diameter 1 MM | 10.0 |
| Tube outside diameter 2 MM | 10.0 |
| Working pressure bar | 800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146120922 |
