Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Drop dimension IN | 1.280 |
| Drop dimension MM | 32.50 |
| Finish plating | Guardian seal |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 2 IN | 1.063 |
| Hex size 2 MM | 27.000 |
| Product material | Carbon steel |
| Sub brand | Waltech |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M22x1.5 |
| Tube outside diameter 1 IN | 0.591 |
| Tube outside diameter 1 MM | 15.0 |
| Tube outside diameter 2 IN | 0.591 |
| Tube outside diameter 2 MM | 15.0 |
| Working pressure bar | 400.0 |
| Working pressure PSI | 5802 |
| Working temp max C | 400 |
| Working temp max F | 752 |
| Working temp min C | -60 |
| Working temp min F | -76 |