Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL064129-K |
| Complete connector | No |
| End size 1 | 28L |
| End size 2 | 10L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Item type | Flange fitting |
| Model Code 1 | GFS 28 L-40 A4GS |
| Product material | Carbon steel |
| Product serial name | GFS … |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Thread size 2 | M16x1.5 |
| Tube outside diameter 1 MM | 28.0 |
| Tube outside diameter 2 MM | 28.0 |
| Working pressure bar | 100 |
