Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL065364 |
| Complete connector | No |
| End size 1 | 12L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.740 |
| Hex size 2 MM | 22.0 |
| Item type | Male stud connector |
| Model Code 1 | GES 12 L/7/16-20UNF A4GS |
| Product material | Carbon steel |
| Product serial name | GES … UNF / UN |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Thread size 2 | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.190 |
| Tube outside diameter 2 IN | 0.470 |
| Working pressure bar | 250 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146121189 |