Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL065369Z |
| Finish plating | Guardian seal |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Sub brand | Waltech |
| Thread sealant | No |
| Thread size 2 | M22x1.5 |
| Tube outside diameter 1 IN | 0.591 |
| Tube outside diameter 1 MM | 15.000 |
| Tube outside diameter 2 IN | 0.591 |
| Tube outside diameter 2 MM | 15.000 |
| Working pressure BAR | 400.00 |
| Working pressure PSI | 5801.52 |
| Working temp max C | 120 |
| Working temp max F | 248 |
| Working temp min C | -40 |
| Working temp min F | -40 |
