Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL065377 |
| Complete connector | No |
| End size 1 | 22L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 32.0 |
| Item type | Male stud connector |
| Model Code 1 | GES 22 L/1 1/16-12UN A4GS |
| Product material | Carbon steel |
| Product serial name | GES … UNF / UN |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | 1 1/16-12 UN |
| Tube outside diameter 1 MM | 22.0 |
| Tube outside diameter 2 MM | 22.0 |
| Working pressure bar | 250 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146121219 |
