Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 10S | 10S |
| End type 1 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| End type 2 | MALE ORB ISO 11926-2 | Male ORB ISO 11926-2 |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Item type | MALE STUD CONNECTOR | Male stud connector |
| Model Code 1 | GES 10 S/9/16-18UNF A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | GES … UNF / UN | GES … UNF / UN |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M18X1.5 | M18x1.5 |
| Thread size 2 | 9/16-18 UNF | 9/16-18 UNF |
