Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL065697 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.250 |
| Item type | Swivel banjo |
| Model Code 1 | DGGS 16 S A4GS 75 1212 1313 03 |
| Model Code 2 | 03 |
| Product material | Carbon steel |
| Product serial name | DGGS … |
| Sub brand | Waltech |
| Tube outside diameter 1 IN | 0.620 |
| Tube outside diameter 2 IN | 0.620 |
| Working temperature min C | 120 |
