Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL065917SV |
| End size 1 | -12 |
| End size 2 | -22 |
| End type 1 | Female BSPP swivel |
| End type 2 | 24 degree tube port light duty |
| Finish plating | Passivate |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | WAL065917SV |
| Sub brand | Waltech |
| Thread sealant | No |
| Thread size 1 | G 3/4-14 |
| Thread size 2 | M30x2 |