Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL066213 |
| Complete connector | No |
| End size 1 | 12L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male 1179-4 BSPP type B (L) |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.063 |
| Item type | Male stud connector |
| Model Code 1 | GES 12 L/R1/2/DRB 1,8A4GS |
| Product material | Carbon steel |
| Product serial name | GES … M |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Thread size 2 | G 3/8 |
| Tube outside diameter 1 IN | 0.472 |
| Tube outside diameter 2 IN | 0.472 |
| Working pressure bar | 400 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |