Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL066305 |
| Complete connector | No |
| End size 1 | 38S |
| End type 1 | 24 deg. tube port heavy duty |
| Finish plating | Phosphate coating |
| Hex size 1 MM | 55.000 |
| Item type | Weldable connector |
| Model Code 1 | ASS 38 S-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | ASS … |
| Sub brand | Waltech |
| Thread size 1 | M52x2 |
| Tube outside diameter 1 MM | 38.0 |
| Tube outside diameter 2 MM | 38.0 |
| Working pressure bar | 420 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
