Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 2 | 16S | 16S |
| End type 1 | MALE 1179-2 BSPP TYPE E (S) | Male 1179-2 BSPP type E (S) |
| End type 2 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 IN | 1.250 | |
| Hex size 1 MM | 32.000 | |
| Hex size 2 MM | 30.000 | |
| Item type | ADJUSTABLE CONNECTOR | Adjustable connector |
| Model Code 1 | EGESD 16 S/R3/4-WD A4GS | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | EGESD … R-WD | EGESD … R-WD |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | G 3/4 | G 3/4 |
| Thread size 2 | M24X1.5 | M24x1.5 |
| Tube outside diameter 1 IN | 0.430 | |
| Tube outside diameter 1 MM | 11.0 | |
| Tube outside diameter 2 IN | 0.430 | |
| Tube outside diameter 2 MM | 11.0 | |
| Working pressure bar | 630 | |
| Working temperature max C | 400 | |
| Working temperature min C | -60 |
