Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL066855 |
| Complete connector | No |
| End size 1 | 14S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | Female ISO 9974-1 port |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 27.0 |
| Item type | Female fitting / female stud |
| Model Code 1 | GAS 14 SM A4GS |
| Product material | Carbon steel |
| Product serial name | GAS … M |
| Sub brand | Waltech |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M20x1.5 |
| Tube outside diameter 1 MM | 14.0 |
| Tube outside diameter 2 MM | 14.0 |
| Working pressure bar | 630 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
