Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL066873 |
| Complete connector | No |
| End size 1 | 30S |
| End size 2 | 30S |
| End type 1 | 24 deg. tube port heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| Finish plating | Phosphate coating |
| Item type | Weldable connector |
| Model Code 1 | ESS 30 S-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | ESS … |
| Sub brand | Waltech |
| Thread size 1 | M42x2 |
| Thread size 2 | M42x2 |
| Tube outside diameter 1 MM | 30.0 |
| Tube outside diameter 2 MM | 30.0 |
| Working pressure bar | 420 |
