Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL066902 |
| Complete connector | No |
| End size 1 | 30S |
| End size 2 | 30S |
| End type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 41.0 |
| Hex size 2 MM | 50.0 |
| Item type | Adjustable connector |
| Model Code 1 | EWSD 30 S VI A4GS |
| Product material | Carbon steel |
| Product serial name | EWSD … |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M42x2 |
| Thread size 2 | M42x2 |
| Tube outside diameter 1 MM | 30.0 |
| Tube outside diameter 2 MM | 30.0 |
| Working pressure bar | 400 |
| Working temperature max C | 400 |
| Working temperature min C | -25 |
