Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL066960 |
| Complete connector | No |
| Hex size 1 MM | 17.0 |
| Item type | Swivel banjo |
| Model Code 1 | DGW-DICHTSATZ D=21 XSEL(DN8) |
| Model Code 2 | WAL608131 |
| Product serial name | DGW-DICHTSATZ … |
| Sub brand | Waltech |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
