Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| Item type | SWIVEL BANJO | Swivel banjo |
| Model Code 1 | DGW-DICHTSATZ DISA-24 GR.3NBR- | |
| Model Code 2 | WAL608131 | |
| Product serial name | DGW-DICHTSATZ … | DGW-DICHTSATZ … |
| Sub brand | WALTECH | Waltech |
| Working temperature max C | 120 | |
| Working temperature min C | -40 |