Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL066994 |
| Complete connector | No |
| End size 1 | 25S |
| End type 1 | 24 deg. tube port heavy duty |
| End type 2 | Male 1179-2 BSPP type E (S) |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.960 |
| Hex size 2 MM | 46.0 |
| Item type | Male stud connector |
| Model Code 1 | GES 25 S/R1 1/4-WD A4GS |
| Product material | Carbon steel |
| Product serial name | GES … R-WD |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Tube outside diameter 1 IN | 0.780 |
| Tube outside diameter 2 IN | 0.980 |
| Working pressure bar | 400 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146121264 |
