Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL067073 |
| Complete connector | No |
| End size 1 | 20S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | Male pipe (NPT) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 27.000 |
| Hex size 2 MM | 36.000 |
| Item type | Male stud connector |
| Model Code 1 | WES 20 S/3/4NPT-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | WES … NPT |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | G 3/4 |
| Tube outside diameter 1 MM | 20.000 |
| Tube outside diameter 2 MM | 20.000 |
| Working pressure bar | 400.00 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
