Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL067162 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 24.0 |
| Item type | Adjustable connector |
| Model Code 1 | 50.113.510 L-EINSCHR.VSB |
| Product material | Carbon steel |
| Product serial name | Other |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 15.5 |
| Tube outside diameter 2 MM | 12.0 |
| Tube outside diameter 3 MM | 12.0 |
