Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL067398 |
| Complete connector | No |
| End size 1 | 35L |
| End size 2 | 35L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 60.0 |
| Hex size 2 MM | 70.0 |
| Item type | Non-return valve |
| Model Code 1 | RS 35 L A4GS |
| Product material | Carbon steel |
| Product serial name | RS … |
| Sub brand | Waltech |
| Thread size 1 | M45x2 |
| Thread size 2 | M45x2 |
| Tube outside diameter 1 MM | 35.0 |
| Tube outside diameter 2 MM | 35.0 |
| Working pressure bar | 250 |
| Working temperature max C | 100 |
| Working temperature min C | -20 |
