Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| Finish plating | PHOSPHATE COATING | Phosphate coating |
| Item type | WELDABLE CONNECTOR | Weldable connector |
| Model Code 1 | SN 20X4 PHR | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | SN … | SN … |
| Sub brand | WALTECH | Waltech |
