Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL067659 |
| Complete connector | No |
| End size 1 | 15L |
| End size 2 | 15L |
| End Type 1 | 24 deg. DKO swivel light duty |
| End type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 0.940 |
| Hex size 2 IN | 1.060 |
| Item type | Reducer fitting |
| Model Code 1 | REDSD 15/15 L/SA1/DRB1,0 A4GS |
| Product material | Carbon steel |
| Product serial name | REDSD … |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M22x1.5 |
| Thread size 2 | M22x1.5 |
| Tube outside diameter 1 IN | 0.590 |
| Tube outside diameter 2 IN | 0.590 |
| Working pressure bar | 400 |
