Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 20S | 20S |
| End size 2 | 12S | 12S |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| End type 2 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| Hex size 1 IN | 1.060 | |
| Hex size 2 IN | 1.410 | |
| Item type | REDUCER FITTING | Reducer fitting |
| Model Code 1 | REDSD 20/12 S-VI-1.4571 | |
| Product material | 316TI STAINLESS STEEL | 316Ti Stainless steel |
| Product serial name | REDSD … | REDSD … |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M30X2 | M30x2 |
| Thread size 2 | M20X1.5 | M20x1.5 |
| Tube outside diameter 1 IN | 0.550 | |
| Tube outside diameter 2 IN | 0.470 | |
| Working pressure bar | 420.00 |
