Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 25S | 25S |
| End size 2 | 16S | 16S |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| End type 2 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| Hex size 1 IN | 1.410 | |
| Hex size 2 IN | 1.810 | |
| Item type | REDUCER FITTING | Reducer fitting |
| Model Code 1 | REDSD 25/16 S-VI-1.4571 | |
| Product material | 316TI STAINLESS STEEL | 316Ti Stainless steel |
| Product serial name | REDSD … | REDSD … |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M36X2 | M36x2 |
| Thread size 2 | M24X1.5 | M24x1.5 |
| Tube outside diameter 1 IN | 0.700 | |
| Tube outside diameter 2 IN | 0.620 | |
| Working pressure bar | 420.00 |
