Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL067815 |
| Complete connector | No |
| End size 1 | 30S |
| End size 2 | 20S |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| Hex size 1 IN | 1.610 |
| Hex size 2 IN | 1.960 |
| Item type | Reducer fitting |
| Model Code 1 | REDSD 30/20 S-VI-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | REDSD … |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M42x2 |
| Thread size 2 | M30x2 |
| Tube outside diameter 1 IN | 0.860 |
| Tube outside diameter 2 IN | 0.780 |
| Working pressure bar | 400 |
