Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL067826 |
| Complete connector | No |
| End size 1 | 20S |
| End size 2 | 20S |
| End type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 27.0 |
| Hex size 2 MM | 36.0 |
| Item type | Adjustable connector |
| Model Code 1 | EWSD 20 S-VI-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | EWSD … |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | M30x2 |
| Tube outside diameter 1 MM | 20.0 |
| Tube outside diameter 2 MM | 20.0 |
| Working pressure bar | 420 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
