Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL068002-K |
| Complete connector | No |
| End size 1 | 42L |
| End size 2 | 28L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 55.0 |
| Item type | Tube to tube connector |
| Model Code 1 | GS 42/28 L A4GS |
| Product material | Carbon steel |
| Product serial name | GS … / … |
| Sub brand | Waltech |
| Thread size 1 | M52x2 |
| Thread size 2 | M36x2 |
| Tube outside diameter 1 MM | 42.3 |
| Tube outside diameter 2 MM | 28.0 |