Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 12L | 12L |
| End size 2 | 8S | 8S |
| End size 3 | 12L | 12L |
| End type 1 | MALE 1179-2 BSPP TYPE E (S) | Male 1179-2 BSPP type E (S) |
| End type 2 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| End type 3 | MILLIMETRIQUE STANDPIPE | Millimetrique standpipe |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 IN | 0.670 | |
| Hex size 1 MM | 19.000 | |
| Hex size 2 IN | 0.870 | |
| Hex size 2 MM | 19.000 | |
| Hex size 3 IN | 0.870 | |
| Item type | ADJUSTABLE CONNECTOR | Adjustable connector |
| Model Code 1 | EGESD 8 SR-WD-VI-1.4571 | |
| Product material | 316TI STAINLESS STEEL | 316Ti Stainless steel |
| Product serial name | EGESD … R-WD | EGESD … R-WD |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | G 1/4 | G 1/4 |
| Thread size 2 | M16X1.5 | M16x1.5 |
| Tube outside diameter 1 IN | 0.310 | |
| Tube outside diameter 1 MM | 8.000 | |
| Tube outside diameter 2 IN | 0.470 | |
| Tube outside diameter 2 MM | 8.000 | |
| Tube outside diameter 3 IN | 0.470 | |
| Working pressure bar | 800.00 | |
| Working temperature max C | 400 | |
| Working temperature min C | -60 |
