Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL068954 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 6.0 |
| Item type | Blanking end |
| Model Code 1 | VS-M12X1,5-WD VI A4GS |
| Product material | Carbon steel |
| Product serial name | VS-M … WD |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M12x1.5 |
| Working pressure bar | 400 |
| Working temperature max C | 400 |
| Working temperature min C | -25 |
