Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL069044 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 8.000 |
| Item type | Blanking end |
| Model Code 1 | VS-M18X1,5-6149 A4GS |
| Product material | Carbon steel |
| Product serial name | VS- … M-OR |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Tube outside diameter 1 IN | 1.180 |
| Tube outside diameter 2 IN | 1.180 |
| Working pressure bar | 400 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |