Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL099636 |
| Durometer | 90 |
| Inside diameter IN | 0.755 |
| Inside diameter MM | 19.177 |
| Item type | O-Ring |
| Outside diameter IN | 0.9490 |
| Outside diameter MM | 24.1050 |
| Product height in | 0.949 |
| Product height mm | 24.105 |
| Product length in | 0.097 |
| Product length mm | 2.464 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.949 |
| Product width mm | 24.105 |
| Sub brand | Waltech |
| Thickness IN | 0.097 |
| Thickness MM | 2.46 |
